Freq Resp Above 3.6 GHz Full Bypass Path Adjustment

This adjustment applies to the following models:

This adjustment appears as a stand-alone adjustment for upgrade customers. The adjustment will generate corrections for Full Bypass Path and not affect the other paths.

At each correction frequency the DUTs conversion loss is measured. The loss is normalized to the loss at 4800 MHz and this number is placed in the DUT memory. The DUT uses these stored corrections to make accurate amplitude measurements.

The related performance test for this adjustment is Freq Resp Above 3.6 GHz Full Bypass Path.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Microwave Signal Generator #1

PSG Models
(see equipment list)

Power Meter

N1914B

Microwave Power Sensor, Low Power
(2 required)

8485D

Microwave Power Splitter

11667B

Coaxial Cable, 3.5 mm (m) to 3.5 mm (m)

11500F

BNC Cable

8120-1840 

Type-N (m) to 3.5 mm (m) adapter

1250-1743

3.5 mm (f) to 3.5 mm (f) adapter
(for 3.5 mm source)

83059B

3.5 mm (f) to 2.4 mm (f) adapter
(for 2.4 mm source)

11901B

3.5 mm (f) to Type-N (m)
(8485D adapter)

08485-60005

 

Connection Setups

In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines.

 

Power Meter Calibration

 

Splitter Characterization


 

Freq Resp Above 3.6 GHz Full Bypass Path Adjustment Setup