Freq Resp Above 3.6 GHz Full Bypass Path Performance Test

UXA N9041B models will also run a separate test on Input 2 called Freq Resp 3.6 GHz to 50 GHz Full Bypass Input 2.

This test applies to the following models:

Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer frequency response is measured with several tests.

The model and options of the DUT will determine which tests are run from the list below.

This test determines the relative frequency response over the frequency range from 3.6 GHz to 50 GHz for the full bypass path. Flatness is not specified in Full Bypass path. The purpose of this test is to verify if appropriate flatness corrections are in the DUT.

A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the frequency-response specification for the 3.6 GHz to 50 GHz range. The buried sensor calibration is valid for four hours.

If the test fails, the Frequency Response Above 3.6 GHz Full Bypass Path adjustment should be run.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Microwave Signal Generator #1

PSG Models
(see equipment list)

Power Meter

N1914B

Microwave Power Sensor, Low Power

  • 2 required
  • Options ≤ 526

8485D

Microwave Power Splitter

  • Options ≤ 526

11667B 

Millimeter Power Sensor, Low Power

  • 2 required
  • Options > 526

8487D

Millimeter Power Splitter

  • Options > 526

11667C

30 dB Fixed Attenuator

11708A

BNC Cable

8120-1840

Coaxial Cable, 2.4 mm

8120-6164

Coaxial Cable, 3.5 mm

11500E

Type-N (m) to 3.5 mm (m) adapter

1250-1743

3.5 mm (f) to 3.5 mm (f) adapter
(for 3.5 mm source)

83059B

2.4 mm (f) to 3.5 mm (f) adapter
(for 2.4 mm source)

11901B

3.5 mm (f) to Type-N (m)
(8485D adapter)

08485-60005

2.4 mm (f) to Type-N (m)
(8487D adapter)

08487-60001

Connection Setups

In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines.

Power Meter Calibration


Splitter Characterization

 

 

Freq Resp Above 3.6 GHz Full Bypass Path Test Setup

 

Freq Resp 3.6 GHz to 50 GHz Full Bypass Input 2 Test Setup
N9041B only