|
|
UXA N9041B models will also run a separate test on Input 2 called Freq Resp 3.6 GHz to 50 GHz Full Bypass Input 2. |
UXA — N9041B with options MPB, LNP, and FBP
Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer frequency response is measured with several tests.
The model and options of the DUT will determine which tests are run from the list below.
This test determines the relative frequency response over the frequency range from 3.6 GHz to 50 GHz for the full bypass path. Flatness is not specified in Full Bypass path. The purpose of this test is to verify if appropriate flatness corrections are in the DUT.
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the frequency-response specification for the 3.6 GHz to 50 GHz range. The buried sensor calibration is valid for four hours.
If the test fails, the Frequency Response Above 3.6 GHz Full Bypass Path adjustment should be run.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Power Meter |
N1914B |
|
Microwave Power Sensor, Low Power
|
8485D |
|
Microwave Power Splitter
|
11667B |
|
Millimeter Power Sensor, Low Power
|
8487D |
|
Millimeter Power Splitter
|
11667C |
|
30 dB Fixed Attenuator |
11708A |
|
BNC Cable |
8120-1840 |
|
Coaxial Cable, 2.4 mm |
8120-6164 |
|
Coaxial Cable, 3.5 mm |
11500E |
|
Type-N (m) to 3.5 mm (m) adapter |
1250-1743 |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
|
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |
|
3.5 mm (f) to Type-N (m) |
08485-60005 |
|
2.4 mm (f) to Type-N (m) |
08487-60001 |
|
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |