N9048B PXE
This procedure adjusts the internal 10 MHz Frequency Reference to within ± 0.5 Hz of 10 MHz. This adjustment is necessary when the Frequency Reference Accuracy Performance Test fails.
For this test, the output of a 10 MHz frequency standard is connected to the DUT RF input. The DUT measures the signal and the internal timebase is adjusted until the marker reads 10.0000000 MHz +/- 0.5 Hz. A timestamp is placed on the file to show when the 10 MHz reference was adjusted.
|
A minimum warmup time of 24 hours is required for minimal frequency reference drift. |
Test Equipment |
Model Number1 |
---|---|
Frequency Standard |
Microsemi 5071A-C002 |
Fixed Attenuator, 20 dB |
8491A Option 020 |
Cable, BNC |
8120-1840 |
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
Adapter, Type-N (f) to 3.5 mm (f)
|
1250-1745 |
Adapter, Type-N (f) to 2.4 mm (f)
|
11903B |
|