N9048B Option B40
The Noise Density test is performed at specified center frequencies. The noise marker is used to measure the dBm/Hz. The Input Noise Density is then calculated based on the instrument’s settings. The test is performed in I/Q Analyzer mode as this is the only mode available in Wideband IF.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Termination, 50 ohm
|
909A Option 012 or 909D |
|
Termination, 2.4 mm (f)
|
85138B |
|
Adapter, Type-N (f) to 3.5 mm (f)
|
1250-1745 |
|