The EMI receiver resolution bandwidths are implemented in DSP.
To measure the Shape factor, a signal is applied to the DUT. The filter shape will be drawn on the DUT display. The test will then read the 1001 trace points and overlay the points on the CISPR mask.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Cable, BNC |
8120-1840 |
|
Cable, 3.5 mm coaxial |
11500E |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, Type-N (m) to 3.5 mm (f) |
1250-1744 |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|