The Sine Wave Accuracy measurement is broken into two tests: Radiated Band Sine Wave Accuracy and Conducted Band Sine Wave Accuracy. The reason for splitting the measurement into two tests is source utilization.
In this test a 9 kHz to 30 MHz signal is applied to both the EMI receiver and a power meter. At each test frequency the amplitude is measured with the power meter and the EMI receiver. The EMI System Sine Wave Accuracy is the difference between the two amplitudes.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Function Generator |
33622A |
|
Power Meter |
N1914A |
|
RF Power Sensor |
E9304A Option H18 |
|
RF Power Splitter |
11667A |
|
Cable, BNC
|
8120-1840 |
|
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
|
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
|
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-1744 |
|
Adapter, Type-N (m) to 2.4 mm (f)
|
11903D |
|