This test verifies the count accuracy of the built-in frequency counter. To perform marker count, the EMI receiver pauses between sweeps, tunes the center frequency to the marker frequency, sets the span to 0 Hz, and counts the frequency of the signal long enough to achieve a valid reading.
A synthesized sweeper is used to supply signals of known frequencies. The 10 MHz reference for the sweeper is supplied by the DUT.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Cable, BNC |
8120-1840 |
|
Cable, 3.5 mm coaxial |
11500E |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, Type-N (m) to 3.5 mm (f) |
1250-1744 |
|