The Sine Wave Accuracy measurement is broken into two tests: Radiated Band Sine Wave Accuracy and Conducted Band Sine Wave Accuracy. The reason for splitting the measurement into two tests is source utilization.
In this test a 30 MHz to 18 GHz signal is applied to both the EMI receiver and a power meter. For each test frequency, the amplitude is measured with the power meter and the DUT. The EMI System Sine Wave Accuracy is the difference between the two amplitudes.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Signal Source |
PSG Models |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Option H18 |
|
Power Splitter |
11667A |
|
Cable, BNC |
8120-1840 |
|
Cable, 3.5 mm coaxial |
11500E |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-1744 |
|
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
|
Adapter, Type-N (m) to 2.4 mm (f)
|
11903D |
|