In this test the amplitude of a pulse modulated signal is measured while varying the PRF (Pulse Repetition Frequency). The amplitude relationship is relative to a reference PRF as defined in the CISPR 16-1-1 document. The modulated signal is defined by CISPR 16-1-1 as an RF Pulse (as compared to the DC pulse for the Quasi-Peak measurements). The Average Detector response is measured +/-1 PRF setting from the reference PRF. For the Average Detector, the reference PRF is 25 Hz (Band A), 500 Hz (Band B), 5000 Hz (Band C/D), and 50,000 Hz (Band E). For the RMS-Average Detector, the test PRFs are defined in Table 12 (2019 Edition). For each test, PRF the relative amplitude is compared to the CISPR limit.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Signal Source |
PSG Models |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Option H18 |
|
Power Splitter |
11667A |
|
Cable, BNC |
8120-1840 |
|
Cable, 3.5 mm coaxial |
11500E |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-1744 |
|
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
|
Adapter, Type-N (m) to 2.4 mm (f)
|
11903D |
|