This test measures the response flatness across a 5 MHz span in each band using special manipulation of the LO. For one frequency in each band, the external source generator is held at a single CW frequency while the LO steps through 101 points to cover the 5 MHz span. The LO stepping is accomplished via special service firmware. Amplitude is measured at each LO step. Each amplitude is referenced to the center point to determine flatness across the span.
|
Test type: |
functional |
|
Related specification: |
There is no specification or typical that directly drives this test. This test confirms that IF flatness is acceptable. It confirms that the IF Frequency Response adjustment was performed successfully. |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Attenuator/Switch Driver |
11713B Opt 001/024/060/101 |
|
Attenuator, 6 dB fixed |
8491A Opt 006 |
|
Attenuator, 1 dB step |
8494G Opt 001/024 |
|
Attenuator, 10 dB step |
8496G Opt 001/024 |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt. H18 |
|
Power Splitter |
11667A |
|
Power Sensor Cable |
11730A |
|
BNC Cable |
8120-2582 |
|
Type-N Cable |
11500C |
|
Attenuator control cable |
8120-2703 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|