M9389A
Relative power measurements use a receiver to measure the power at every step in the step attenuator relative to the step used during the Output Power Adjustment.
|
Test Equipment |
Recommended Models1 |
|
Spectrum analyzer |
N9030A Option 5xx2 |
|
Attenuator, 6 dB Fixed |
8493C Opt. 006 |
|
50 W terminator
|
909D |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
100 MHz reference |
M9300A |
|
RF/LO Out 1A
RF/LO Out 2A