All PXIe signal generators
Power level accuracy measures the difference between the nominal and actual power delivered by the PXIe signal generator. This will measure both CW and Digital I/Q mode if the instrument has digital capability.
Test Equipment |
Recommended Models |
Alternate Models |
||
Spectrum analyzer |
N9030B Options 5xx1, Pxx2, MPB3
|
N9030A1 Options 5xx2, Pxx3, MPB4,
|
||
Power meter |
N1914A1
|
E4418A/B1
|
||
PowerSensor1
|
N8482A |
E9304A-H20 |
||
PowerSensor1
|
N8487A1
|
|
||
HighPowerPowerSensor
|
E9304A-H191
|
E9300A-H251
|
||
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|||
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|||
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|||
Cable, BNC (m) to SMB (f) |
8121-2063 |
|||
100 MHz reference |
M9300A |
|
Setup for Power Meter Measurements (M9380A)
Setup for Power Level Accuracy (M9380A)
Setup for Power Meter Measurements (M9381A)
Setup for Power Level Accuracy (M9381A)
Setup for Power Meter Measurements (M9383A)
Setup for Power Level Accuracy (M9383A)
Setup for Power Meter Measurements (M9389A)
Setup for Power Level Accuracy (M9389A)