TG Level Accuracy Below 13.6 GHz Adjustment

(Options T03/T07/T13/T26)

This adjustment generates the tracking generator amplitude corrections from 2 MHz to 3 GHz (Option T03), 7.5 GHz (Option T07), 13.6 GHz (Option T13), or 15 GHz (Option T26), which are stored in the CXA-m memory.

This adjustment should only be performed if the TG Abs Amp and Flatness test fails, or if the tracking generator has been replaced.

Required Test Equipment

Test Equipment

Recommended Model Number1

Microwave signal generator #1

PSG models
(see main equipment list)

Signal analyzer

N9030A

Power meter

N1914A

RF power sensor

E9304A Option H20

Cable, BNC (m) to SMB (f)

8121-2063

Cable, BNC (m) to BNC (m)

8120-2582

Cable, Coaxial 3.5 mm (m) to 3.5 mm (m)

11500E

Adapter, 3.5 mm (f) to 3.5 mm (f)

  • For 3.5 mm source
  • For 3.5 mm signal analyzer

83059B

Adapter, 2.4 mm (f) to 3.5 mm (f)

  • For 2.4 mm source
  • For 2.4 mm signal analyzer

11901B

Adapter, 3.5 mm (f) to Type-N (m)

1250-1744

  1. Refer to the main equipment list for a list of alternative models (if available).

Connection Setups

Power Meter Calibration

 

Source Power Measurement

 

Signal Analyzer Cross-Calibration

 

TG Level Accuracy Below 13.6 GHz Adjustment Setup