Frequency Response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer Frequency Response is measured with the following tests:
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the frequency response specification for the 50 MHz to 7.5 GHz range. The buried sensor calibration is valid for four hours.
This test determines the relative frequency response over the frequency range from 50 MHz to 3 GHz (Option F03), or 7.5 GHz (Options F07, F13, and F26).
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Microwave signal generator #1 |
PSG models |
|
Power meter |
N1914A |
|
RF power sensor
|
E9304A Option H20 |
|
Power splitter |
11667B |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, Coaxial 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2 |
83059A |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m) |
1250-1744 |
|