Frequency Response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer Frequency Response is measured with the following tests:
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the frequency response specification for the 9 kHz to 50 MHz range. The buried sensor calibration is valid for four hours.
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Function generator |
33622A |
|
Power meter |
N1914A |
|
RF power sensor
|
E9304A Option H20 |
|
Power splitter |
11667B |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, BNC (m) to BNC (m) |
8120-2582 |
|
Adapter, BNC (f) to 3.5 mm (m) |
1250-1200 |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2 |
83059A |
|
Adapter, 3.5 mm (f) to Type-N (m) |
1250-1744 |
|