Change the input channel configuration for the current measurement by specifying the number of logical input channels and the sequence count (if using them as sequential input channels). The total number of logical channels will be the logical input channel count times the sequence count.
Syntax
Parameters
- count
- The number of logical channels.
- sequenceCount
- The number of times to replicate the number of logical channels as sequential inputs. Total channel count will be count * sequenceCount.
Exceptions
Remarks
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA
Ver 25.00
See Also