| Visual Basic (Declaration) | |
|---|---|
Public MustOverride Property CellLevelSubcarrierSpacing As RateMatchPatternSubcarrierSpacing | |
| C# | |
|---|---|
public abstract RateMatchPatternSubcarrierSpacing CellLevelSubcarrierSpacing {get; set;} | |
| C++/CLI | |
|---|---|
public: abstract property RateMatchPatternSubcarrierSpacing CellLevelSubcarrierSpacing { RateMatchPatternSubcarrierSpacing get(); void set ( RateMatchPatternSubcarrierSpacing value); } | |
This property is applicable for cell level rate matching pattern only. The value 15 kHz corresponds to µ=0, the value 30 kHz corresponds to µ=1, and so on. Only the values 15 kHz, 30 kHz or 60 kHz (FR1), and 60 kHz or 120 kHz (FR2) are applicable (see TS 38.214 [19], clause 5.1.4.1).
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)