| Visual Basic (Declaration) | |
|---|---|
Public Overridable Property SpectrumWindow As WindowType | |
| C# | |
|---|---|
public virtual WindowType SpectrumWindow {get; set;} | |
| C++/CLI | |
|---|---|
public: virtual property WindowType SpectrumWindow { WindowType get(); void set ( WindowType value); } | |
Property Value
The default value is Hanning.This value is used when calculating the Phase Noise Spectrum, and also for the FM Meas Spectrum, FM Ref Spectrum, and FM Error Spectrum results. Unlike "normal" spectral analysis, this window is applied to each FMCW analysis region, and there may be (usual are) multiple such regions within each FFT.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 20.00