Gets or sets a value indicating whether the center RU is active in the right 80 MHz band when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Overridable Property ActiveCenterRuR As Boolean |
| C# | |
|---|
public virtual bool ActiveCenterRuR {get; set;} |
| C++/CLI | |
|---|
public:
virtual property bool ActiveCenterRuR {
bool get();
void set ( bool value);
} |
Property Value
The default value is false.
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 22.00
See Also