| | Name | Description | Minimum SW Version |
 | ActiveCenterRuL | Gets or sets a value indicating whether the center RU is active when the standard is 802.11ax 80 MHz or is active in the left 80 MHz band when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | ActiveCenterRuR | Gets or sets a value indicating whether the center RU is active in the right 80 MHz band when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | AntennaDetectionThreshold | Gets or sets the antenna detection threshold in dB relative to the reference path. | 22.00 |
 | BandCollection | Gets a collection of objects that can be used to manually configure the allocations for each 20 MHz subband in an 802.11ax/be/bn signal. | 22.00 |
 | ChannelInterpolationFilter | Gets or sets the interpolation filter used when estimating the channel frequency response. | 25.40 |
 | CodingCenterRuL | Gets or sets the coding for the center RU when the standard is 802.11ax 80 MHz. Applies to the left center RU for 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 26.20 |
 | CodingCenterRuR | Gets or sets the coding of the center RU in the right 80 MHz band when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 26.20 |
 | CodingCompressionMode80L | Gets or sets the coding for the left 80 MHz signal when the standard is 802.11ax 80+80 MHz. | 28.00 |
 | CodingCompressionMode80R | Gets or sets the coding for the right 80 MHz signal when the standard is 802.11ax 80+80 MHz. | 28.00 |
 | CrossCorrelatedEvmEnabled | Gets or sets a value indicating whether to compute cross-correlated EVM between two measurement channels. | 26.20 |
 | DataSubcarrierModulation | Gets or sets the modulation format for data subcarriers. | — |
 | DataSubcarrierModulationSelection | Gets or sets how the data subcarrier modulation format is determined. | — |
 | DcmCenterRuL | Gets or sets a value indicating whether the center RU has DCM (dual-carrier modulation) enabled when the standard is 802.11ax 80 MHz. Applies to the left center RU for 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 26.20 |
 | DcmCenterRuR | Gets or sets a value indicating whether the center RU has DCM (dual-carrier modulation) enabled in the right 80 MHz band when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 26.20 |
 | DcmEnabledCompressionMode80L | Gets or sets a value indicating whether the left 80 MHz signal has DCM (dual-carrier modulation) enabled when the standard is 802.11ax 80+80 MHz. | 28.00 |
 | DcmEnabledCompressionMode80R | Gets or sets a value indicating whether the right 80 MHz signal has DCM (dual-carrier modulation) enabled when the standard is 802.11ax 80+80 MHz. | 28.00 |
 | DcmMask | Gets or sets dual carrier modulation (DCM) Mask. The relative constellation error staircase mask of unoccupied subcarriers is related with dual carrier modulation. | 22.20 |
 | EqualizerTraining | Gets or sets the types of subcarriers used for training the equalizer. | — |
 | EqualizerUseLegacyLtf | Gets or sets a value indicating whether to use L-LTF to optimize equalizer. | 23.20 |
 | FftLength | Gets or sets the FFT length for the pre-HE part of the PPDU. | — |
 | FftLengthHE | Gets or sets the FFT length for the HE/EHT part of the PPDU. | — |
 | Flatness | Gets a reference to the configuration object for the Spectral Flatness measurement. | 29.00 |
 | FrequencyEstimationMode | Gets or sets the type of resources from which frequency is estimated | 19.5 |
 | GammaPhaseRotation | Gets or sets the phi coefficients for the gamma phase rotation applied to subcarriers in 320 MHz wide 802.11be signals. | 26.20 |
 | GammaPhaseRotationAutoDetectionEnabled | Gets or sets a value indicating whether to auto-detect the phi coefficients for the gamma phase rotation applied to subcarriers in 320 MHz wide 802.11be signals. | 26.20 |
 | GuardInterval | Gets or sets the guard interval (cyclic prefix) of the signal, as a fraction of the IFFT time length. | — |
 | GuardIntervalSelection | Gets or sets how the guard interval (cyclic prefix) is determined. | — |
 | HEFormat | Gets or sets the format of HE/EHT PPDU. | 22.00 |
 | HELTFMode | Gets or sets the EHT-LTF/HE-LTF mode. | 21.20 |
 | HELTFModeSelection | Gets or sets the mode of EHT-LTF/HE-LTF. | 21.20 |
 | HEMaskedHELtfSequenceModeEnabled | Gets or sets a value indicating whether the MU-MIMO HE-LTF subfield of the Common Info field in the corresponding Trigger Frame is set to 1. | 28.00 |
 | HEMaskedHELtfSequenceModeUserStartStream | Gets or sets the start stream index for a single UL MU-MIMO user when HEMaskedHELtfSequenceModeEnabled = true. | 28.00 |
 | HEMcsMask | Gets or sets HE MCS Mask. The relative constellation error staircase mask of unoccupied subcarriers is related with modulation and code rate. | 22.20 |
 | HESigBCompressionMode | Gets or sets a value indicating whether the HE-SIG-B compression mode is true. Deprecated. Use IsCompressionMode | 22.00 |
 | InputChannels | Gets or sets which of the available input channels will be analyzed. | — |
 | IsCompressionMode | Gets or sets a value indicating whether the HE/EHT frame has compression mode enabled (non-OFDMA). | 25.60 |
 | IsDisplayDataSubcarriers | Gets or sets a value indicating whether to display Data subcarriers on trace. | 22.0 |
 | IsDisplayEvmInPercent | Gets or sets a value indicating whether EVM values are displayed as percentages. | 14.00 |
 | IsDisplayPilotSubcarriers | Gets or sets a value indicating whether to display Pilot subcarriers on trace. | 22.0 |
 | IsDisplaySyncCorrelationInPercent | Gets or sets a value indicating whether the sync correlation value is displayed as a percentage. | 14.00 |
 | IsDisposed | Gets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
 | IsEqualizerPhaseRampRemoved | Gets or sets a value indicating whether phase ramps are removed from each equalizer path when displaying the equalizer response. | — |
 | IsEqualizerSmoothingEnabled | Gets or sets a value indicating whether the equalizer will be smoothed before use. Deprecated: use ChannelInterpolationFilter instead. | 16.00 |
 | IsFrequencyMirrored | Gets or sets a value indicating whether the modulated signal has frequencies inverted. | — |
 | IsIQMismatchCompensationEnabled | Gets or sets a value indicating whether the measurement compensates for IQ mismatch impairments. | — |
 | IsIQMismatchEstimationPerSubcarrierEnabled | Gets or sets a value indicating whether the measurement estimates IQ mismatch impairments subcarrier by subcarrier. | 20.0 |
 | IsMulticarrierFilterEnabled | Gets or sets a value indicating whether a filter should be applied to remove adjacent power in frequency. | 26.20 |
 | IsNormalized | Gets or sets a value indicating whether to normalize IQ traces. | — |
 | IsPsduDecodeEnabled | Gets or sets a value indicating whether PSDU decoding is enabled. | 24.20 |
 | IsSampleClockCompensationEnabled | Gets or sets a value indicating whether the measurement compensates Sampling Clock Error . | — |
 | IsSingleUser | Gets or sets a value indicating whether an 802.11be/bn MU PPDU contains a single, compression mode user. | 26.20 |
 | IsTrackAmplitude | Gets or sets a value indicating whether pilot tracking tracks the average pilot amplitude. | — |
 | IsTrackPhase | Gets or sets a value indicating whether pilot tracking tracks the average pilot phase. | — |
 | IsTrackTiming | Gets or sets a value indicating whether pilot tracking tracks average pilot symbol timing. | — |
 | LdpcExtraSymbolPresent | Gets or sets a value indicating whether the extra LDPC symbol is present. Used for TB PSDU decoding. | 26.20 |
 | McsCenterRuL | Gets or sets the MCS index of the user in the center RU consisting of 26 subcarriers when the standard is 802.11ax 80 MHz. Gets or sets the MCS index of the user in the center RU consisting of 26 subcarriers of the left 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | McsCenterRuR | Gets or sets the MCS index of the user in the center RU consisting of 26 subcarriers of the right 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | McsCompressionMode80L | Gets or sets the MCS index of the user at the left 80 MHz signal when the standard is 802.11ax 80+80 MHz and the compression mode is On. | 22.00 |
 | McsCompressionMode80R | Gets or sets the MCS index of the user at the right 80 MHz signal when the standard is 802.11ax 80+80 MHz and the compression mode is On. | 22.00 |
 | MeasurementInterval | Gets or sets the portion of the ResultLength to analyze. | — |
 | MeasurementOffset | Gets or sets the offset of analyzed portion of ResultLength. | — |
 | NstsCenterRuL | Gets or sets the number of the space streams of the user in the center RU consisting of 26 subcarriers when the standard is 802.11ax 80 MHz. Gets or sets the number of the space streams of the user in the center RU consisting of 26 subcarriers of the left 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | NstsCenterRuR | Gets or sets the number of the space streams of the user in the center RU consisting of 26 subcarriers of the right 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | NtxCenterRuL | Gets or sets the number of tx chains of the center RU consisting of 26 subcarriers when the standard is 802.11ax 80 MHz. Gets or sets the number of tx chains of the center RU consisting of 26 subcarriers of the left 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | NtxCenterRuR | Gets or sets the number of the tx chains of the center RU consisting of 26 subcarriers of the right 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz. | 22.00 |
 | PEDisambiguityPresent | Gets or sets a value indicating whether PE Disambiguity is present. | 26.20 |
 | PhaseTrackingMode | Gets or sets the type of resources used to perform phase tracking. | 26.00 |
 | PowerMcs7Mask | Gets or sets Power MCS7 Mask. The relative constellation error staircase mask of unoccupied subcarriers is related with maximum power of MCS7 which in the range of [-110dBm:-20dBm] | 22.20 |
 | PreamblePunctureMode | Gets or sets a value indicating how to detect puncturing in a Non-HT Duplicated frame (802.11be only). | 28.00 |
 | PreFecPaddingFactor | Gets or sets the pre-FEC padding factor for TB PPDUs. Used for TB PSDU decoding. | 26.20 |
 | PunctureMode | Gets or sets the method of determining the puncturing applied to the EHT frame. | 25.60 |
 | ReferenceSubcarrierValueMode | Gets or sets a value indicating which mode to use in determining the reference subcarrier values used to determine EVM and other metrics. | 27.00 |
 | ResourceUnitCompressionMode | Gets the RU for the compression mode. | 22.00 |
 | ResultLength | Gets or sets the result length when the result length selection is set to manual. | — |
 | ResultLengthMaximum | Gets or sets the maximum result length when the result length selection is not set to manual. | — |
 | ResultLengthSelection | Gets or sets how the result length is determined. | — |
 | RUAutoDetect | Gets or sets a value indicating whether the detection mode of RU is auto detected. | 22.00 |
 | SearchLength | Gets or sets how much data is acquired from the input hardware. | — |
 | SemLimitTestMode | Gets or sets which SEM limit line is used for pass/fail testing and margin computation. | 30.40 |
 | SpaceTimeBlockCodingEnabled | Gets or sets a value indicating whether space time block coding is enabled. | 26.20 |
 | SpatialMappingMatrixSelection | Gets or sets the type of spatial mapping matrix used by the transmitter. | 14.00 |
 | Standard | Gets or sets the signal standard used by the transmitter. | — |
 | Streams | Gets or sets the number of spatial streams present in the transmitted signal. | — |
 | StreamsSelection | Gets or sets how the number of spatial streams is determined. | — |
 | SubcarrierNumber | Gets or sets which subcarrier to analyze (meaningful only if looking at a single subcarrier). | — |
 | SubcarrierSelection | Gets or sets which subcarriers to analyze. | — |
 | SubcarrierSpacing | Gets or sets the subcarrier spacing of the input signal. For HE signals, this indicates the subcarrier spacing of the pre-HE part. | — |
 | SubcarrierSpacingHE | Gets or sets the subcarrier spacing of the HE/EHT-specific fields in the frame. | 21.20 |
 | SymbolTimeAdjustment | Gets or sets the IFFT offset within the symbol time. | — |
 | SymbolTimeAdjustmentMode | Gets or sets symbol time adjustment mode. | 19.5 |
 | TBAllocationMode | Gets or sets how Trigger-Based (TB) PPDU RU allocations are configured. | 30.40 |
 | TBUsers | Gets the collection of Trigger-Based (TB) users configured via Variant User Info. | 30.40 |
 | TrackMode | Gets or sets how pilot tracking is done for MIMO signals. | — |
 | TrackModePreEqualizerIsMimo | Gets or sets a value indicating whether MIMO equalization is used for tracking. | 24.00 |
 | TriangularInterpolationLength | Gets or sets the length of the triangular moving average used for smoothing the channel frequency response. | 25.40 |
 | WienerNormalizedDelaySpread | Gets or sets the (expected) delay spread of the channel, expressed as a ratio to the data symbol duration (which is determined by SubcarrierSpacingHE for 11ax/be/bn or SubcarrierSpacing for 11n/ac). | 25.40 |
| ‡ This is the minimum 89600 VSA software version level needed to use this member. |