Gets or sets the antenna detection threshold in dB relative to the reference path.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Overridable Property AntennaDetectionThreshold As Double |
| C# | |
|---|
public virtual double AntennaDetectionThreshold {get; set;} |
| C++/CLI | |
|---|
public:
virtual property double AntennaDetectionThreshold {
double get();
void set ( double value);
} |
Property Value
The default value is -100 dB. The minimum value is -100dB and the maximum is 100 dB.
Remarks
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 22.00
See Also