| Visual Basic (Declaration) | |
|---|---|
Public MustOverride Property SubcarrierNumber As Integer | |
| C# | |
|---|---|
public abstract int SubcarrierNumber {get; set;} | |
Property Value
The default value is 1. When the FFT length is 64, the maximum value is 28 and the minimum is -28. When the FFT length is 128, the maximum value is 58 and the minimum is -58. When the FFT length is 256, the maximum value is 122 and the minimum is -122. When the FFT length is 512, the maximum value is 250 and the minimum is -250.This property is used only if SubcarrierSelection is set to SubcarrierSelection.Single. A value of 0 is invalid, because the DC subcarrier is not used in IEEE 802.11n or IEEE 802.11ac modulation. In addition, if the FFT length greater than 64, values of 1 and -1 are not valid. Finally, if the FFT length is 512, values between -129 and -127, between -5 and 5, and between 127 and 129 are not valid.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)