| Visual Basic (Declaration) | |
|---|---|
Public Overridable ReadOnly Property TBUsers As TBUserCollection | |
| C# | |
|---|---|
public virtual TBUserCollection TBUsers {get;} | |
| C++/CLI | |
|---|---|
public: virtual property TBUserCollection^ TBUsers { TBUserCollection^ get(); } | |
This collection is only used when TBAllocationMode = TBAllocationMode.VariantUserInfo.
Each TBUser in the collection represents a single user's RU allocation via the 40-bit Variant User Info field from the 802.11 specification.
Currently only one user is supported.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 30.40