| Visual Basic (Declaration) | |
|---|---|
Public Overridable Sub EqualizerReset() | |
| C# | |
|---|---|
public virtual void EqualizerReset() | |
| C++/CLI | |
|---|---|
public: virtual void EqualizerReset(); | |
This is a one shot operation, when AdaptiveEqualizerMode is AdaptiveEqualizerMode.Track, after this function is called, the tracking will restart from the single point impulse response.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 27.00