Keysight 89600 VSA .NET API
DvbModulationCoding Enumeration
See Also 
Keysight.SA.Vsa.FlexFrame.Interfaces Assembly > Keysight.SA.Vsa.FlexFrame Namespace : DvbModulationCoding Enumeration


Glossary Item Box

Defines the constellation/bit mapping for DVB-S2/S2X when Allocation.Modulation=ModulationFormat.DvbS2S2xApsk.

Syntax

Visual Basic (Declaration) 
Public Enum DvbModulationCoding 
   Inherits System.Enum
C# 
public enum DvbModulationCoding : System.Enum 
C++/CLI 
public enum class DvbModulationCoding : public System.Enum 

Members

MemberDescriptionMinimum SW Version‡
Apsk128Normal135Per180Rate128APSK Normal 135/180
Apsk128Normal140Per180Rate128APSK Normal 140/180
Apsk16Plus16Plus16Plus16Normal128Per180Rate16+16+16+16APSK Normal 128/180
Apsk256Normal116Per180Rate256APSK Normal 116/180
Apsk256Normal124Per180Rate256APSK Normal 124/180
Apsk256Normal128Per180Rate256APSK Normal 128/180
Apsk256Normal135Per180Rate256APSK Normal 135/180
Apsk256Normal20Per30Rate256APSK Normal 20/30
Apsk256Normal22Per30Rate256APSK Normal 22/30
Apsk2Plus4Plus2Normal100Per180Rate2+4+2APSK Normal 100/180
Apsk2Plus4Plus2Normal104Per180Rate2+4+2APSK Normal 104/180
Apsk4Plus12Normal13Per18Rate4+12APSK Normal 13/18
Apsk4Plus12Normal140Per180Rate4+12APSK Normal 140/180
Apsk4Plus12Normal154Per180Rate4+12APSK Normal 154/180
Apsk4Plus12Normal23Per36Rate4+12APSK Normal 23/36
Apsk4Plus12Normal25Per36Rate4+12APSK Normal 25/36
Apsk4Plus12Normal26Per45Rate4+12APSK Normal 26/45
Apsk4Plus12Normal28Per45Rate4+12APSK Normal 28/45
Apsk4Plus12Normal2Per34+12APSK 2/327.00
Apsk4Plus12Normal3Per44+12APSK 3/427.00
Apsk4Plus12Normal3Per5Rate4+12APSK Normal 3/5
Apsk4Plus12Normal4Per54+12APSK 4/527.00
Apsk4Plus12Normal5Per64+12APSK 5/627.00
Apsk4Plus12Normal8Per94+12APSK 8/927.00
Apsk4Plus12Normal9Per104+12APSK 9/1027.00
Apsk4Plus12Plus16Normal3Per44+12+16APSK 3/427.00
Apsk4Plus12Plus16Normal4Per54+12+16APSK 4/527.00
Apsk4Plus12Plus16Normal5Per64+12+16APSK 5/627.00
Apsk4Plus12Plus16Normal8Per94+12+16APSK 8/927.00
Apsk4Plus12Plus16Normal9Per104+12+16APSK 9/1027.00
Apsk4Plus12Plus16RBNormal2Per3Rate4+12+16rbAPSK Normal 2/3
Apsk4Plus12Plus16RBShort2Per3Rate4+12+16rbAPSK Short 2/3
Apsk4Plus12Plus16RBShort32Per45Rate4+12+16rbAPSK Short 32/45
Apsk4Plus12Plus20Plus28Normal132Per180Rate4+12+20+28APSK Normal 132/180
Apsk4Plus12Short26Per45Rate4+12APSK Short 26/45
Apsk4Plus12Short32Per45Rate4+12APSK Short 32/45
Apsk4Plus12Short3Per5Rate4+12APSK Short 3/5
Apsk4Plus12Short7Per15Rate4+12APSK Short 7/15
Apsk4Plus12Short8Per15Rate4+12APSK Short 8/15
Apsk4Plus8Plus4Plus16Normal128Per180Rate4+8+4+16APSK Normal 128/180
Apsk4Plus8Plus4Plus16Normal132Per180Rate4+8+4+16APSK Normal 132/180
Apsk4Plus8Plus4Plus16Normal140Per180Rate4+8+4+16APSK Normal 140/180
Apsk8Plus16Plus20Plus20Normal4Per5Rate8+16+20+20APSK Normal 4/5
Apsk8Plus16Plus20Plus20Normal5Per6Rate8+16+20+20APSK Normal 5/6
Apsk8Plus16Plus20Plus20Normal7Per9Rate8+16+20+20APSK Normal 7/9
Apsk8Plus8Normal100Per180Rate8+8APSK Normal 100/180
Apsk8Plus8Normal18Per30Rate8+8APSK Normal 18/30
Apsk8Plus8Normal20Per30Rate8+8APSK Normal 20/30
Apsk8Plus8Normal90Per180Rate8+8APSK Normal 90/180
Apsk8Plus8Normal96Per180Rate8+8APSK Normal 96/180
‡ This is the minimum 89600 VSA software version level needed to use this enum member.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

Minimum Software Version Requirement: Keysight 89600 VSA Ver 26.00

See Also