| Visual Basic (Declaration) | |
|---|---|
Public Enum SynchronizationMode Inherits System.Enum | |
| C# | |
|---|---|
public enum SynchronizationMode : System.Enum | |
| C++/CLI | |
|---|---|
public enum class SynchronizationMode : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Auto | All allocations with a known sequence (PN or custom IQ/Real sequence) are used for initial synchronization. | — |
| Customized | The Allocation.SynchronizationEnabled parameter is used to determine whether an allocation is used for initial synchronization. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)