Use Cor1/D2 DL-PUSC cluster renumbering (802.16 OFDMA)

 Default: Cleared (See OFDMA Standard Presets Table.)

Use Cor1/D2 DL-PUSC cluster renumbering is only available when the "IEEE Institute of Electrical and Electronics Engineers. A US-based membership organisation that includes engineers, scientists, and students in electronics and related fields. The IEEE developed the 802 series wired and wireless LAN standards. Visit the IEEE at http://www.ieee.org 802.16 OFDMA (Cor1/D2)" Standard mode is selected.  When the "IEEE 802.16 OFDMA (Cor1/D2)" Standard mode is selected, this feature allows the VSA to measure Cor1/D2 draft OFDMA standard signals with DL Down Link (forward link: from base station to cell phone)-PUSC partial usage of subchannels: Some of the subchannels are allocated to the transmitter. cluster sorting numbering scheme implemented as defined in the Cor1/D2 draft standard, see Standard property for more information.

Selected:   Measures Cor1/D2 OFDMA draft standard signals with DL-PUSC cluster sorting as defined in Cor1/D2.

Cleared:   Measures Cor1/D2 OFDMA draft standard signals with DL-PUSC cluster sorting as defined in Cor1/D3.

See Also

Advanced Tab (802.16 OFDMA)