Code Order (cdma2000/1xEV-DV)

Code Order sets the Code Domain Power display code order to Bit Reversed or Hadamard. This will determine how the code domain power trace data is displayed.

Using Code Order to make cdma2000 Code Domain Power measurements

For cdma2000/1xEV-DV modulation, the code domain power display shows related code channels (Walsh Code Number) dispersed along the X-axis as defined by the Hadamard code order. This makes visually identifying the related code channels difficult.

Another way to look at the same data is by reordering the code channels so related code channels are displayed adjacent to each other. The Bit-Reversed generation of Walsh channels provides us with the desired code number assignment.

To view related code channels (Walsh Code Number) grouped together for cdma2000/1xEV-DV modulated signals select the Bit-Reversed Code Order.

More information for the rest of the available parameters is shown in this dialog box at Option AYA: Digital demod, Digital Demod Trace Data Property dialog box.

See Also

Digital Demod Trace Data Property dialog box

Channel 1 CDP Trace Data

Setting up a cdma2000 measurement

About Opt B7T: cdma2000 Demodulation