Sections (DVB-RCS2)
Sections is a parameter group within the Frame Definition tab containing the following parameters:
-
After Previous – Enabled sections are stacked sequentially in the frame and per-section Start BTU is ignored (and hidden).
-
Use Start BTU – Each enabled section is placed at its own Start BTU, and any section whose time range overlaps an already-placed section is skipped.
Default: After Previous
– Selects the section to edit. Each section defines a transmission block. Up to 32 sections (S0-S31) are possible.
– Adds a new section.
– Removes the selected section.
Section Configuration
– When cleared, this section is expected to not be present, regardless of its Terminal Id.
– Identifies which terminal (user) this section belongs to. See Demod Terminal Id.
Default: 0
– Selects the burst type, which determines the Frame PDU (protocol data unit) The data unit exchanged between peer entities of the same protocol layer. On the downward direction, it is the data unit generated for the next lower layer. On the upward direction, it is the data unit received from the previous lower layer. CRC Cyclic Redundancy Check.
Logon – CRC16 (default)
Control – CRC16
Traffic – CRC32
Default: Logon
– Number of bytes of Frame PDU payload label to skip before RLE decapsulation (0 to 15). The payload label size is signalled out of band by the NCC, so it cannot be detected from the signal; set it to match the transmitter.
Leave it at 0 unless the network signals a payload label. 0 is correct for DAMA and continuous-carrier transmission on a transparent star network, which is the usual case. The sizes used by the transmission schemes that do send one are:
2 – DAMA on a transparent or regenerative mesh
3 – Slotted ALOHA
5 – CRDSA
6 – regenerative (S-MIM)
If this size does not match the transmitter, no SDUs are decoded and no error is reported. The decoded label is shown in the Payload Label column of the RLE Status trace.
Default: 0
– TC-LM waveform id of the burst (ETSI European Telecommunications Standard Institute: The European standardization body for telecommunications. EN 301 545-2 Table A-1: 1–22, 32–49).
Default: 1
Timeslot (per-section time position)
– Frame-relative start position of the section, in BTUs. Shown only when the carrier's Section Start Mode is Use Start BTU.
Default: 0
– Offset of the section, in ticks, relative to the beginning of the section. Distinct from the per-carrier Carrier Start Offset.
Default: 0 ticks
– Length of the section in BTUs. Greyed out when the adjacent Auto box is checked.
Default: 1 BTU
– When checked, Block Size is set automatically to the waveform minimum length based on Waveform Id. Clear it to enter Block Size manually.
Default: checked (on)
– Number of additional times the section repeats within the frame.
Default: 0
See Also
