Normal Symbol Rate (GSM/EDGE/EDGE Evo)
270.83 kHz kiloHertz: A radio frequency measurement (one kilohertz = one thousand cycles per second).
Limited by measurement hardware minimum and maximum spans.
specifies the symbol rate for normal bursts (NB).
The symbol rate for High Symbol Rate bursts can be set with the High Symbol Rate parameter.
See Also