Ref BER Bits (Flex Frame)

The Ref BER Bits trace shows only the reference bits (known PN 1) part number, or 2) packet number sequence or custom bit sequence) from allocations that have Include in BER Calculations enabled. Compare this trace with the Meas BER Bits trace to identify where bit errors are located.

See Also

Available Trace Data