FM Filter Bandwidth

Menu Path: MeasSetup > FMCW Radar Properties > Reference Synchronization

FM Frequency Modulation Filter Bandwidth specifies the 3 dB bandwidth for the low-pass differentiating filter applied to both the Measured FM and Measured FM Slope demodulation trace results. In this way, you can filter out unwanted signals and control the amount of noise included within the reported FM and FM Slope demodulation traces.

Depending on the FMCW signal modulation pattern, signal noise levels, and acquisition Span, it may be necessary to manually adjust the FM Filter Bandwidth (Hz) in order to achieve stable FM Slope trace detected regions when using either Automatic or Sync to Manual Reference Region Synchronization modes.