Trial License Overview
The Trial License is a free temporary license that allows you to run and use a fully licensed 89600 VSA software for a 30 day trial period. When the trial period expires, the 89600 VSA will revert back to the demo license unless you have purchased and installed a permanent license, either a Transportable license or Floating license.
The trial license provides two benefits:
- A Trial license gives you time to purchase a permanent license (either a Transportable license or a floating license) while running a fully licensed VSA.
- During the trial period, all software options are enabled, this lets you temporarily use "try out" all the 89600 VSA software options and features, even if you already have a licensed 896000 VSA.
You will only be granted one trial license per license Host ID.
See Also