eMTC Analysis (LTE-Advanced)
Cleared
If the uplink channel is eMTC channel, check the eMTC Analysis. When eMTC Analysis is checked, the device is a BL/CE type and the NNBch,UL, NabsPUSCH, and CE Mode parameters become active for you to set.
eMTC Analysis is only available for Uplink.
See Also