Keysight InfiniiVision/Streamline Series Oscilloscopes
The 89600 VSA software supports Keysight InfiniiVision and Streamline series oscilloscopes. This VSA measurement hardware configuration offers broadband vector signal analysis measurements. The bandwidth depends on the oscilloscope model, as shown in the following table.
Supported InfiniiVision Oscilloscope Models
Using the InfiniiVision Oscilloscope
Supported InfiniiVision Oscilloscope Models
The VSA software supports the following Keysight InfiniiVision/Streamline series oscilloscopes:
|
Series |
Model # |
Bandwidth |
|---|---|---|
| InfiniiVision HD3 Series MSO Oscilloscopes | ||
| HD3 | HD302MSO | 200/350/500/1000 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. |
| HD3 | HD304MSO | 200/350/500/1000 MHz |
| InfiniiVision 1000 X-Series EDU and DSO Oscilloscopes | ||
| X-Series | EDUX1002A | 50 MHz |
| X-Series | EDUX1002G | 50 MHz |
| X-Series | DSOX1102A | 70/100 MHz |
| X-Series | DSOX1102G | 70/100 MHz |
| X-Series | DSOX1204A | 70/100/200 MHz |
| X-Series | DSOX1204G | 70/100/200 MHz |
| InfiniiVision 2000 X-Series DSO and MSO Oscilloscopes | ||
| X-Series | DSOX2002A, MSOX2002A | 70 MHz |
| X-Series | DSOX2004A, MSOX2004A | 70 MHz |
| X-Series | DSOX2012A, MSOX2012A | 100 MHz |
| X-Series | DSOX2014A, MSOX2014A | 100 MHz |
| X-Series | DSOX2022A, MSOX2022A | 200 MHz |
| X-Series | DSOX2024A, MSOX2024A | 200 MHz |
| InfiniiVision 3000 X-Series DSO and MSO Oscilloscopes | ||
| X-Series | DSOX3012A, MSOX3012A | 100 MHz |
| X-Series | DSOX3014A, MSOX3014A | 100 MHz |
| X-Series | DSOX3024A, MSOX3024A | 200 MHz |
| X-Series | DSOX3032A, MSOX3032A | 350 MHz |
| X-Series | DSOX3034A, MSOX3034A | 350 MHz |
| X-Series | DSOX3052A, MSOX3052A | 500 MHz |
| X-Series | DSOX3054A, MSOX3054A | 500 MHz |
| X-Series | DSOX3102A, MSOX3102A | 1 GHz Gigahertz: A frequency measurement which equals one billion hertz. |
| X-Series | DSOX3104A, MSOX3104A | 1 GHz |
| InfiniiVision 3000T X-Series DSO and MSO Oscilloscopes | ||
| X-Series | DSOX3012T, MSOX3012T | 100 MHz |
| X-Series | DSOX3014T, MSOX3014T | 100 MHz |
| X-Series | DSOX3022T, MSOX3022T | 200 MHz |
| X-Series | DSOX3024T, MSOX3024T | 200 MHz |
| X-Series | DSOX3032T, MSOX3032T | 350 MHz |
| X-Series | DSOX3034T, MSOX3034T | 350 MHz |
| X-Series | DSOX3052T, MSOX3052T | 500 MHz |
| X-Series | DSOX3054T, MSOX3054T | 500 MHz |
| X-Series | DSOX3102T, MSOX3102T | 1 GHz |
| X-Series | DSOX3104T, MSOX3104T | 1 GHz |
| InfiniiVision 4000 X-Series DSO and MSO Oscilloscopes | ||
| X-Series | DSOX4022A, MSOX4022A | 200 MHz |
| X-Series | DSOX4024A, MSOX4024A | 200 MHz |
| X-Series | DSOX4032A, MSOX4032A | 350 MHz |
| X-Series | DSOX4034A, MSOX4034A | 350 MHz |
| X-Series | DSOX4052A, MSOX4052A | 500 MHz |
| X-Series | DSOX4054A, MSOX4054A | 500 MHz |
| X-Series | DSOX4104A, MSOX4104A | 1 GHz |
| X-Series | DSOX4154A, MSOX4154A | 1.5 GHz |
| InfiniiVision 6000 X-Series DSO and MSO Oscilloscopes | ||
| X-Series | DSOX6002A, MSOX6002A | 6 GHz |
| X-Series | DSOX6004A, MSOX6004A | 6 GHz |
| InfiniiVision M924XA Series PXIe Modular Oscilloscopes | ||
| PXIe | M9241A | 200 MHz |
| PXIe | M9242A | 500 MHz |
| PXIe | M9243A | 1 GHz |
| Streamline P924XA Series USB Oscilloscopes | ||
| Streamline | P9241A | 200 MHz |
| Streamline | P9242A | 500 MHz |
| Streamline | P9243A | 1 GHz |
Using the Infiniium Oscilloscope
Information for setting up and using the InfiniiVision Oscilloscope is provided in the Keysight InfiniiVision Oscilloscopes with 89600B VSA Software (PN 1) part number, or 2) packet number 5990-6820EN) Application Note , click the following link to open the PDF 1) Probability Density Function Trace Data, or 2) Portable Document Format (PDF) created by Adobe Systems is an open standard for document exchange. file:
Application Note 5990-6820EN (embedded)
Application Note 5990-6820EN (online - latest version)
Segmented Capture Support
All Keysight InfiniiVision oscilloscope models with Option SGM (standard with 3000T, 4000, and 6000 X-Series) support Fixed Length Segmented Capture.
See Also
