Allocation (PUSCH, 6GR)
The group of the PUSCH tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.
BWP ID - Selects the UL-BWP this PUSCH belongs to. Each choice shows the BWP's numerology and RB count — for example, .
Default: 0
RB Offset / Number - One row holding two values. RB Offset sets the RB offset of this PUSCH within its bandwidth part; RB Number sets the number of resource blocks allocated to it.
Default: RB Offset 0; RB Number Auto — the BWP's RB count minus this channel's RB offset
First / Last Symbol - One row holding two values. First Symbol and Last Symbol set the first and last symbols of the allocation within a slot.
Default: 0 and 13
Range: 0 to 13
SFI / Flexible Symbols - One row holding two values that together describe the slot format this PUSCH is transmitted in.
- SFI - The slot format indicator. Each choice spells out the direction of all 14 symbols of the slot per 3GPP TS Technical Specification 38.213 Table 11.1.1-1, using D for downlink, U for uplink, and F for flexible — for example .
- Flexible Symbols - Which of the slot format's flexible (F) symbols this PUSCH uses as uplink, entered as symbol indexes in the allocation-range syntax (for example, ). The cell reads while the slot format has no flexible symbol.
Default: SFI 1 (all uplink); no flexible symbols used
Allocated Slots - Sets the slots this PUSCH is allocated in, as a list or range (for example, or for start:step:end).
Default: Auto — every slot of one radio frame at the BWP's numerology
Mapping Type - Sets the PUSCH mapping type.
Default: TypeA
Choices: TypeA, TypeB
See Also
