Transmission (PUSCH, 6GR)

The Transmission group of the PUSCH tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

These parameters determine which DMRS ports are active, and so how many layers the PUSCH carries. The active set can either be listed explicitly or decoded from a DCI antenna-port table row.

DMRS Ports - Selects which mechanism determines the active DMRS ports. 3GPP TS Technical Specification 38.212 §7.3.1.1.2 defines a DCI field named “Antenna port(s)” whose value is a table row index that decodes to a set of DMRS ports; this setting chooses whether that lookup or an explicit port list applies.

Default: Port List; table index 0

Choices: Port List, Table Index

Port List - Sets the active DMRS ports, as a list or range (for example, 0:1). PUSCH ports are numbered from 0, per 3GPP. Available for editing while DMRS Ports is Port List; in the other mode it reports the ports the measurement decoded from the DCI table row.

Rank Indicator - Sets the number of transmission layers — the DCI rank indicator — which pairs with the Table Index cell to select the DMRS antenna port table row (3GPP TS 38.212 §7.3.1.1.2). While DMRS Ports is Port List this value is read-only and reports the number of DMRS ports currently in use.

Default: 1

Range: 1 to 8

Number of Codewords / Layers - One row holding two values. Number of Codewords sets the number of codewords (transport blocks) this PUSCH carries. A second codeword is what allows more than four DMRS ports — and therefore more than four layers — to be configured (3GPP TS 38.212). It is only permitted when the DMRS configuration can carry them, so 2 is reduced to 1 unless DMRS Max Length is 2, DMRS Configuration is Type2, or at least four DMRS ports are in use. It is an input only while DMRS Ports is Table Index, where it selects the table block the index is read from; otherwise it is derived from the DMRS port count and shown read-only. Number of Layers is read-only and reports the number of transmission layers in use, which reflects the number of active DMRS ports.

Default: Number of Codewords Auto — two codewords above four ports, otherwise one

Choices (codewords): 1, 2

Reference DMRS Port - Selects the DMRS port used as the baseline for relative power, phase, and timing measurements. This is a measurement setting, not part of the transmitted signal definition. The available choices are the ports that are both legal for the current DMRS configuration and in the active Port List.

Default: Auto — the first port in Port List

CDM Group(s) w/o Data - Sets the number of DMRS CDM groups without data. Valid values are 1 to 2 for DMRS config Type1 and 1 to 3 for Type2. Decoded from the antenna-port table while DMRS Ports is Table Index; settable when it is Port List. Fixed at 2 while Transform Precoding is enabled.

Default: 1 (2 with transform precoding)

Range: 1 to 3

See Also

PUSCH

Allocation (PUSCH)

Modulation and Coding (PUSCH)

Scrambling and RNTI (PUSCH)

DMRS (PUSCH)