Scrambling and RNTI (PUSCH, 6GR)

The Scrambling and RNTI group of the PUSCH tab. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

RNTI - Sets the Radio Network Temporary Identifier used to scramble the data this PUSCH carries. This is the RNTI term of the scrambling sequence initialization defined by 3GPP TS Technical Specification 38.211 §6.3.1.1, so it must match the value the transmitter used for the data to descramble correctly. It affects the recovered bits only; the constellation is unchanged.

Default: 1

Range: 0 to 65535

Nid - One row holding a source selector and a value, setting the data scrambling identity used alongside the RNTI in the scrambling sequence initialization (3GPP TS 38.211 §6.3.1.1). This is separate from the DMRS scrambling identity set by DMRS Nid Source.

Default: source Cell ID; identity the carrier's cell identity

Choices (source): Cell ID, From RRC. Range (identity): 0 to 1023

Power Boosting - Sets the power boost applied to this PUSCH's data resource elements, relative to the carrier reference power. The equivalent boost for the reference signal is DMRS Power Boosting.

Default: 0 dB

Range: -30 to 30 dB

See Also

PUSCH

Allocation (PUSCH)

Modulation and Coding (PUSCH)

Transmission (PUSCH)

DMRS (PUSCH)