14443B EGT (RFID)

Menu Path: Trace > Data > Demod > Summary NFC

14443 EGT (extra guard time) is the separation between transmitted characters, as defined by the ISO Type B standard. EGT is displayed in terms of "etu", which is an elementary time unit defined by the standard. One etu is equal to 128 / 13.56 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second., which is approximately 9.4 usec.

The Summary NFC Table displays the average, maximum, and minimum values for each scan for both forward and return link bursts of ISO 14443 Type B signals.

See Also

14443B TR0 (RFID)

14443B TR1 (RFID)

14443B TR2 (RFID)

14443B FsToOff (RFID)

14443B SOF On Width (RFID)

14443B SOF Off Width (RFID)

14443B EOF Off Width (RFID)

Summary NFC Table (RFID)