About W-CDMA(3GPP)/HSPA Modulation Analysis

89601B7NC: W-CDMA (3GPP)/HSPA adds W-CDMA "Wideband Code Domain Multiple Access" and HSPA" High Speed Packet Access" modulation capability to your 89600 VSA software. The VSA can analyze W-CDMA (3GPP) and HSPA signals that are compliant with the following 3GPP Technical Specifications:

Measure, evaluate, and troubleshoot your W-CDMA and HSPA signals with the feature set provided in W-CDMA (3GPP)/HSPA modulation analysis. Use these features to descramble, despread, and demodulate W-CDMA uplink and downlink signals. The VSA automatically identifies all active channels regardless of the symbol rate or spread code-length. Speed measurement set-up with standard pre-sets for uplink (mobile station or user equipment) and downlink (base station). Use the single layer and composite code domain power and code-domain error traces (the composite display shows all code layers simultaneously) to determine the overall performance of your signal and the behavior of specific layers and channels. Take advantage of the composite and single channel constellation, IQ magnitude/ phase error traces, and error vector traces to search out specific errors. Use the measurement offset and interval controls to select specific data slots for analysis.

HSPA

With 89601B7NC, the VSA can measure and analyze HSPA "High Speed Packet Access" defined signals, which refer to both the HSDPA "High-Speed Downlink Packet Access" and HSUPA "High-Speed Uplink Packet Access" channels. HSPA is an extension to the Universal Mobile Telecommunications System (UMTS) standard published by 3GPP. The HSPA extensions described in release 5 of the UMTS standard provide a roadmap for UMTS-based networks to increase their data transfer speeds and capacity. Current HSPA deployments support 1.8 Mbit/s, 3.6 Mbit/s, 7.2 Mbit/s and 14.4 Mbit/s in downlink.The HSUPA extensions increasing the uplink data rate to 5.76 Mbit/s are described in Release 6 of the UMTS standard.

HSDPA Downlink analysis provides the following capabilities; 1) descramble, despread, and demodulate these HSPA downlink channels: HS-PDSCH, and HS-SCCH channels, 2) automatic or manual modulation scheme detection for QPSK, 16QAM, and 64QAM and 3) Test Model configuration preset support for Test Model 5 and Test Model 6 standard based tests.

HSPA Uplink analysis provides the following capabilities; 1) descramble, despread, and demodulate the HSPA uplink HS-DPCCH channel and the HSUPA uplink E-DPDCH and E-DPCCH channels, automatic modulation scheme detection of 4-PAM for the I branch or Q branch or I/Q composite channel, manual modulation scheme detection of BPSK and 4PAM I or Q and 4PAM I/Q combined channels, despread of the HS-DPCCH channel, and tHS-DPCCH "timing offset of HS-DPCCH".

HSPA+ MIMO

89601B7NC supports 2x2 DL-MIMO measurements for HS-PDSCH systems using flat-fading, see HSPA+ MIMO Overview topic for more information.

See Also

W-CDMA (3GPP) Available features

Setting up a W-CDMA (3GPP) measurement

Setting up a HSPA measurement

About Optional Measurement Software