Using Standard Setups/Presets (W-CDMA(3GPP)/HSDPA)

Menu Path: Analysis > W-CDMA(3GPP)/HSPA Demod Properties > Format tab > Preset to Standard... button

Preset to Standard selects a W-CDMA Code Division Multiple Access: One of several digital wireless transmission methods in which signals are encoded using a specific pseudo-random sequence, or code, to define a communication channel. A receiver, knowing the code, can use it to decode the received signal in the presence of other signals in the channel. This is one of several "spread spectrum" techniques, which allows multiple users to share the same radio frequency spectrum by assigning each active user an unique code. CDMA offers improved spectral efficiency over analog transmission in that it allows for greater frequency reuse. Other characteristics of CDMA systems reduce dropped calls, increase battery life and offer more secure transmission. See also IS-95.(3GPP) standard preset configuration. When a standard preset is selected, the VSA automatically sets the parameters shown in the following table:

Downlink: W-CDMA(3GPP) downlink signal (Base Station Transceiver)

Uplink: W-CDMA(3GPP) uplink signal (Mobile Station or User Equipment)

Note

The W-CDMA(3GPP) demodulator must be selected before these Standard Setups/Presets are available.

 

W-CDMA (3GPP)/HSDPA High Speed Downlink Packet Access Standard Presets

 

Parameter

Downlink

Uplink

 

Frequency Span

5 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second.

5 MHz

  Direction Downlink Uplink
 

Chip Rate

3.84 MHz

3.84 MHz

 

Enable HSPA Analysis †

Cleared

Cleared

  Number of Tx Antennas † na na
 

Synchronization Start Slot

Auto

Auto

 

Scramble Code

0

0

 

Scramble Code Offset

0

na

 

Scramble Code Type

Standard

na

 

Synchronization Type

CPICH Common Pilot Channel

DPCCH Dedicated Physical Control Channel

 

         DPCCH Slot Format

na

0

 

Alpha

0.22

0.22

 

Despread Channel:

     Spread Code Length

 

256/15 kHz kiloHertz: A radio frequency measurement (one kilohertz = one thousand cycles per second).

 

256/15 kHz

 

     Code Channel

0

0

       Despread Traces † Normal na
 

I/Q Branch

na

Q

 

Modulation Scheme †

Auto

na

 

tDPCH

Auto

na

 

Decode Channel Type

None

None

 

tHS-DPCCH:
    Code Location

na


S256(1):(I)

 

   Value 

na

0

 

CDP Layer:

   Spread Code Length

 

256/15 kHz

 

256/15 kHz

 

Result Length

15 slots (1 frame)

15 slots (1 frames)

 

Measurement Offset

0 slots

0 slots

 

Measurement Interval

1 slot

1 slot

 

In Each Slot †

na

na

 

Test Model

None

na

  Normalize IQ Traces Selected Selected
 

Mirror Frequency Spectrum

Cleared

Cleared

 

Include IQ Offset in EVM Error vector magnitude (EVM): A quality metric in digital communication systems. See the EVM metric in the Error Summary Table topic in each demodulator for more information on how EVM is calculated for that modulation format.

Selected

Selected

 

Bypass RRC Meas Filter

Cleared

Cleared

 

Suppress SCH in Code Channel Results

Selected

na

 

Enable DTX Discontinuous Transmission: A feature in mobile systems where transmitters mute when there is no information to send, such as during periods of silence. This feature prolongs battery life in portable phones and reduces interference in wireless systems./Burst Detection

Selected

Selected

  Use Multichannel Estimator Cleared Cleared
  Active Channel Threshold Auto Auto
 

MIMO Multiple Input, Multiple Output: A physical layer (PHY) configuration in which both transmitter and receiver use multiple antennas. †

na

na

  S-CCPCH Common Control Physical Channel †   na
  Indicator Channels:
    PICH Page Indicator Channel Code Channel S(256)


16

 

na

 

Frequency Error Tolerance Range

Normal

Normal

 

"na" - parameter does not apply.
† - HPSPA measurements (Enable HSPA Analysis must be selected.)

See Also

Setting up a W-CDMA(3GPP) Measurement

Setting up a HSDPA Measurement

Troubleshooting W-CDMA(3GPP)