DISPlay:NR5G:WINDow<n>:SSB <num>

(Read-Write) Set and query the SSB Index mode of the results displayed in the window.

When set to all, scanner results for all SSBs will be displayed.

When the SSB Index value is set, the SSB Index mode is automatically set to Single.

See also DISP:NR5G:WIND<n>:SSB:MOD.  

Relevant Modes

5G NR

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active one time on the FieldFox.)

<num>

The SSB Index filter value of the results displayed in the window.

Choose from 0 to 63.

Examples

DISP:NR5G:WIND2:SSB 6 */Displays all SSB Index filter value 6.

Query Syntax

DISP:NR5G:WIND3:SSB?

Return Type

Numeric

Default

0


Last Modified:

01dec2020

New command (A.12.1x)