DISPlay:NR5G:WINDow<n>:SSB:MODe <char>

(Read-Write) Set and query the SSB Index filter value of the results displayed in the window.

When the SSB Index Mode is set to Single, only scanner results for SSBs with the index given by SSB Index will be displayed.

When you set the SSB Index value, the SSB Index Mode is automatically set to single.

See also DISP:NR5G:WIND<n>:SSB.  

Relevant Modes

5G NR

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active one time on the FieldFox.)

<char>

Choices:

ALL: Display results for all SSBs.

SINGle: Only display results for SSBs with the index given by SSB Index (filter the results by SSB Index) .

Examples

DISP:NR5G:WIND2:SORT:MOD ALL */Displays all SSBs

DISP:NR5G:WIND4:SORT:MOD SING */Displays results for SSBs with the index given by the SSB filter

Query Syntax

DISP:NR5G:WIND3:SORT:MOD?

Return Type

Character

Default

ALLL


Last Modified:

01dec2020

New command