DISPlay:WINDow<n>:DATA <char>

(Read-Write) Set and query the displayed data results for the selected trace display window. The Data command is used to specify the displayed data results for current window.

See also Window (DISP:WIND) and Win State  (DISP:WIND:STAT) commands.

Relevant Modes

IQA

Parameters

 

<n>

Trace number for which display state is to be set or queried. Choose from 1 through 4.

<character>

Spectrum Measurement - two data type results are available:

- SPECtrum (Magnitude Spectrum)

- TIMesummary (Time Summary)

For Waveform Measurements - six data types are available:

- REAL (I vs. Time)

- IMAG (Q vs. Time)

- POLar (Q vs. I)

- WAVeform (RF Envelope)

- PHASe (Phase vs. Time)

- UPHase (Unwrapped Phase vs. Time)

- TIMesummary (Time Summary) Time Summary result includes the capture time, spectrum Analysis time, and waveform Start/Stop time.

Examples

DISP:WIND3:DATA UPH

DISP:WIND4:DATA SPEC

Query Syntax

DISP:WIND<n>:DATA?

Return Type

Character

Default

Spectrum: SPEC|SPEC|SPEC|SPEC

Waveform: WAV|WAV|WAV|WAV

User Defined: SPEC|WAV|REAL|IMAG


Last Modified:

22oct2017

Added IQA mode (10.1x)