DISPlay:WINDow<n>:STATe <int>

(Read-Write) Set and query to enable or disable the selected trace display window. This command is used to modify existing pre-defined view, or create customized view. Window (DISP:WIND) and Win State commands are used to modify layout of view, the Data (DISP:WIND:DATA) command is used to specify the displayed data results for current window.

Note: Initial User Defined default displays all data results from Spectrum measurement and Waveform measurement are available (i.e., all four displays).

Relevant Modes

IQA

Parameters

 

<n>

Trace number for which display state is to be set or queried. Choose from 1 through 4.

<integer>

Choices: 1, 2, 3, or 4

Examples

DISP:WIND3:STAT 1

DISP:WIND4:STAT 0

Query Syntax

DISP:WIND<n>:STAT?

Return Type

Integer

Default

Spectrum | Waveform: ON|OFF|OFF|OFF

User Defined: ON|ON|ON|ON


Last Modified:

22oct2017

Added IQA mode (10.1x)