(Read-Write) Set and query the signal SSB case (µ). See Physical channels and modulation (3GPP TS 38.211 version 15.7.0 Release 15) Section 4.2 |
|
Relevant Modes |
|
Parameters |
|
<char> |
Set the SCS value. Choose from: S15K - 15 kHz (µ=0) S30K - 30 kHz (µ=1) S120K - 120 kHz (µ=3) S240K - 240 kHz (µ=4) |
Couplings |
The current SCS is associated with and coupled to the current frequency error threshold value. The SCS is coupled to the Center Frequency setting based on the 5G NR FR1 & FR2 frequency ranges (see User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.1 and User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.1). If the Center Frequency is set below the FR1 range and the SCS is not associated with FR1, the SCS will be set to 30 kHz; If the Center Frequency is set above the FR1 range and the SCS is not associated with FR2, the SCS will be set to 120 kHz. Refer to NR5G:FERRor:THReshold. |
Examples |
NR5G:SCS S30K */Sets the SCS to 30 kHz (µ=1) |
Query Syntax |
NR5G:SCS? |
Return Type |
character |
Default |
S30K |
Last Modified:
01dec2019 |
New command |