SYSTem:DCPS:VOLTage <num>

(Read-Write) Set and query the output voltage.

To query the present requested voltage using SYSTem:DCPS:RVOLtage?.

NOTE: This command supersedes SYST:VVS:VOLT for D-series (Fluyt) models. To learn  more, refer to Replacement Commands topic.

Relevant Modes

ALL Modes.

ALL models with Option 309 (Voltage Source)

Parameters

 

<num>

Output voltage. Choose from 1.00 to 32.00 with .01 V resolution.

Examples

SYST:DCPS:VOLT 5.05 */Set output voltage to 5.05V

Query Syntax

SYST:DCPS:VOLT? */Query output voltage

Return Type

numeric

Default

1.00


Last Modified:

5Feb2026

New command for D-series (Fluyt).