A-Series FieldFox models (i.e., FieldFox Handheld Analyzers N9913/14/15/16/17/18/35/36/37/38/50/51/52/60/61/62A) are not compatible with S9911A Time Difference of Arrival.
Wideband IQ Streaming is only supported on the FieldFox Handheld Analyzers N9916/17/18/36/37/38/50/51/52/53/60/61/62/63D with the signal analyzer option.
The S9910A Keysight Spectrum Management Software is applicable to all FieldFox models (i.e., FieldFox Handheld Analyzers N9913/14/15/16/17/18/35/36/37/38/50/51/52/60/61/62A, N9913/14/15/16/17/18/33/34/35/36/37/38/50/51/52/53/60/61/62/63B,FieldFox Handheld Analyzers N9912/13/14/15/33/34/35C, and FieldFox Handheld Analyzers N9916/17/18/36/37/38/50/51/52/53/60/61/62/63D) with the signal analyzer option. See also, FieldFox Manuals, Firmware, Software and Product Support.
S9910A Keysight Spectrum Management Software (KSMS) running Time Difference of Arrival (TDoA) requires the FieldFox to have Option 390. Refer to, https://www.keysight.com/us/en/assets/7018-06515/configuration-guides/5992-3701.pdf .
This topic covers the following measurement equipment details:
S9911A Time Difference of Arrival Equipment Table
| Description | Quantity | Notes |
|---|---|---|
| FieldFox with Option 233, 307, and 390 | 3 (Minimum) | Sensors |
| Antenna | 3 (minimum) | |
| PC | 1 | Networked |
| IO Libraries | 1 | Installed on your PC (SCPI) |
| S9910A Keysight Spectrum Management Software (KSMS) license | 1 | Installed on your PC |
| S9911A Time Difference of Arrival (TDoA) license | 1 | Installed on your PC |
| Cables | -- |
High quality, low loss, as required |
S9912A Angle of Arrival (AoA) Equipment Table
| Description | Quantity | Notes |
|---|---|---|
| FieldFox with Option 233, 307, and 391 | 3 (Minimum) 4 (maximum) |
Sensors |
| Antenna |
3 (minimum) 4 (maximum) |
|
| PC | 1 | Networked |
| IO Libraries | 1 | Installed on your PC (SCPI) |
| S9910A Keysight Spectrum Management Software (KSMS) license | 1 | Installed on your PC |
| S9912A Angle of Arrival (AoA) license | 1 | Installed on your PC |
| Cables | -- |
High quality, low loss, as required |
Wideband IQ Streaming over 10 GB Ethernet Equipment Table. FieldFox Thunderbolt to 10G Setup
| Description | Quantity | Notes |
|---|---|---|
| FieldFox D models with Signal Analyzer options | 1 | Installed either option B04 or B10 SFP+ module installed in the SFP+ port |
| PC / Laptop | 1 |
Networked with 10G PCIe Network Interface Card (NIC) / Thunderbolt-to-10G Ethernet adapter |
| IO Libraries | 1 | Installed on your PC (SCPI) |
| Cables | 1 | High quality, low loss, 10 GB Ethernet cable |