Below is a list of the various options and their contents.
N1501A Dielectric Probe Kit
(for technical and ordering information, see N1501A
Dielectric Probe Kit 10 MHz to 50 GHz Technical Overview - 5992-0264EN)
Opt. 020 - High temperature probe kit
Opt. 030 - Slim form probe kit
Opt. 033 - Slim form replenishment kit
Opt. 050 - Performance probe kit
Ordering Extra Adapters (Separate topic)
Dielectric Probe Software application on CD
Software Entitlement Certificate
1 mounting bracket to connect probe to Option 001 Probe Stand or similar stand
1 10mm diameter holder to connect performance probe or slim form probe to mounting bracket
1 ECal holder to connect ECal module to mounting bracket, 85070-60008
1 typeN female to 3.5mm male adapter, 1250-1743
1 3.5mm female to 2.4mm female adapter, 11901D
1 foam lined walnut box

1 High-temperature Probe, 8710-2036
1 High-temperature Probe Calibration Short, 85070-60003
1 Conductive Elastomer Disc (not shown), 85070-20036

3 Slim Form Probes, 85070-60009
1 Slim Form Probe Calibration short, 85070-60004
1 10mm diameter sealed probe holder, 86070-60007
6 o-rings for probe holder (included in 85070-60007)
1 connector saver, 1250-3449
Slim Form probe replenish Kit, Option 033
3 Slim Form Probes, 85070-60009

1 Performance Probe, 85070-60010
1 Performance Probe Calibration short, 85070-60012
20 GHz high temperature cable - Opt. 002
20 GHz flexible cable - Opt. 022
50 GHz flexible cable - Opt. 032
Probe Stand - Opt. 002
USB Hardware Key, option UL8
8710-2036, High temperature dielectric probe
85070-60003, High temperature probe calibration short
85070-60009, Set of three Slim Form Probes
85070-60004, Short for Slim Form Probes
85070-60007, Slim Form Probe holder
85070-60008, Ecal Holder
85070-60010, Performance Probe
85070-60012, Performance Probe Calibration Short
85070-60011, 10mm Holder for Slim Form and Performance Probes
8120-6286, High Temperature Cable
8120-6192, 20GHz Flexible Cable
8121-1290, 50GHz Flexible Cable
9301-1298, Probe Stand
1250-3449, Connector Saver for Slim Form Probe